SLVAEW6 December 2020 TPS2661
TPS26610 has an accurate limiting for protection with 249Ω burden resistor from mis-wiring faults to field supplies with voltage up-to Vs supply of the device.
Figure 4-2 provides the variation of current limit of TPS26610 with temperature.
With accurate current limiting, the power dissipation in burden is reduced and numbers of burden resistors are reduced. Table 4-1 summarizes the number of 0805 (125 mW) burden resistors for different values of RBurden.
ILIM(max) | RBurden (Ω) | Power Dissipated in RBurden (mW) | Number of 0805 (125mW) burden resistors required in Parallel |
---|---|---|---|
35 mA | 249 | 305 | 3 |
35 mA | 100 | 122.5 | 1 |
35 mA | 49 | 61.25 | 1 |