SLVAEX8 October 2020 OPA4277-SP , TL1431-SP
TL1431-SP | |
---|---|
Output voltage range | 2.5 V to 36 V |
Sink current capability | 1 mA to 100 mA |
Initial voltage accuracy | –1% / +1.6%, @25°C |
Reference input bias current | 1.5 μA, typical @ 25°C |
Output impedance | 0.2 Ω, typical @ 25°C |
Total ionizing dose | 100 krad(Si) |
Single-event latch-up immunity | N/A (bipolar process) |
www.ti.com/product/tl1431-sp |