SLVAF40 July 2021 TPS2661
When the TPS26610 is powered through
the supply pin, it draws 100-nA maximum current from the current loop across
temperature and load conditions. This leakage current does not affect the result of
a 16-bit ADC
(1 LSB = 20 mA / 216 = 305 nA
> 100 nA).