SLVAF79 February   2022 TPS25772-Q1 , TPS25830A-Q1 , TPS25850-Q1

 

  1.   Introduction
  2.   All-in-One USB Type-C®, USB-A Charging Port Product Summary(Without USB Type-C® Power Delivery)
  3.   TPS25830A-Q1
  4.   TPS25850-Q1
  5.   TPS25852-Q1

TPS25830A-Q1

USB Type-C® and SDP Mode and CDP Charge Port Converter With Short to BATT Protection and MFi Functionality

Features

  • AEC-Q100 qualified for automotive applications
  • 4.5-V to 36-V Input operating voltage range, 40-V transient voltage
  • Integrated 3.5-A buck regulator with spread-spectrum
  • Adjustable frequency: 300 kHz to 2.2 MHz
  • Supports USB Type-C, BC1.2 SDP and CDP schemes

  • Programmable linear cable compensation
  • User-selectable current limit
  • Compatible with MFI overcurrent limit
  • Client mode to support USB firmware update
  • Compatible with 3.3 V I/O for clock synchronization
  • VBUS, DP_IN, DM_IN, CCx short to battery protection
  • DP_IN, DM_IN, CCx IEC61000-4-2 ESD
    • ±8-kV contact and ±15-kV air discharge
  • High bandwidth (800 MHz) USB D+ and D– switches

Applications