SLVAFG8
February 2023
TPS22995H-Q1
Abstract
Trademarks
1
Test setup
1.1
Schematic
1.2
Layout
1.3
Test Conditions
2
Results
2.1
Functional Test Results
2.2
Base Measurements
2.3
Test 1: 100 kΩ Short From RT to GND 5 V
2.4
Test 2: 100 kΩ Short From RT to GND 1.8 V
2.5
Test 3: 100kΩ short from RT to VIN 5V
2.6
Test 4: 100 kΩ Short From RT to VIN 1.8 V
2.7
Test 5: 100 kΩ Short From RT to VOUT 5 V
2.8
Test 6: 100 kΩ Short From RT to VOUT 1.8 V
3
Summary
4
References
6
Appendix A
6
Appendix A
Figure 6-1
V
IN
100 kΩ Short to V
BIAS
Figure 6-2
V
BIAS
100 kΩ to GND
Figure 6-3
V
IN
100 kΩ Short to ON
Figure 6-4
V
IN
100 kΩ Short to V
OUT
Figure 6-5
V
OUT
100 kΩ Short to GND