SLVAFI8 February 2023 TLC6C5748-Q1
A demo has been designed and tested to prove the information shared in GUID-4423C242-AB9A-4EE5-92B9-B676165AB2AB.html#GUID-4423C242-AB9A-4EE5-92B9-B676165AB2AB. The test setup is shown as #FIG_SNL_5Y4_FWB.
There are two PCB boards in this demo. The system board has an MCU to generate and send out the backlighting data. Also integrated is a TPS552882-Q1 as the buck-boost converter for LED board power supply. The LED board has 336 pcs LEDs. Each zone has 1 pcs LED.
Table 2-2 lists some basic parameters of the demo.
Parameter | Value |
---|---|
Panel size | 12.3 inch |
Zone | 320 |
LED configuration | 1 pcs per zone |
Typical LED current | 15 mA |
Maxim backlight power | 30 W |
VLED supply voltage | 6 V |