SLVAFJ1 February 2023 TPS2121
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Main Power (IN1) | VIN1 | 2 V - 7 V (Solar cell) |
Auxiliary Power (IN2) | VIN2 | 3.6 V (Battery) |
Output Voltage | VOUT | Highest voltage between VIN1 and VIN2 (Minimum : VBAT, Maximum : 7V) |
Output Capacitance | COUT | 320 µF |
Load Current | IOUT | 100 mA |
Quiescent Current | ISBY (Disabled input) | < 50 µA |