SLVAFR7 February 2024 TPS65219-Q1 , TPS6521905-Q1
If a PMIC with the customer’s desired configuration is not available in TI’s online catalog, a custom PMIC programmed to meet the customer’s requirements can be proposed. Once the PMIC has been selected, the PMIC team can work with each customer to evaluate the business case and determine whether a custom design can be supported. Upon confirmation, the customer can be provided with samples to refine their OTP settings. The PMIC team can work with the customer throughout the design and evaluation process to provide samples that meet the customer’s deadlines. The team can redefine the OTP for the correct definition to match the customer’s requirements.
After the OTP has been approved and finalized by the customer, the custom PMIC can be released to market in 4-6 months. The customer can receive a customer orderable production part number, a PPAP, and the ability to place large quantity orders upon release.
Customers can contact a local TI sales office to work with a TI representative to support their project plan.
GPN | LP8732-Q1 | LP8733-Q1 | LP8752x-Q1 | LP8756x-Q1 | TPS65219-Q1 | TPS6521905-Q1 |
---|---|---|---|---|---|---|
Buck1 | 2A | 3A | 4A | 4A | 3.5A | 3.5A |
Buck2 | 2A | 3A | 3A | 4A | 2A | 2A |
Buck3 | - | - | 2A | 4A | 2A | 2A |
Buck4 | - | - | 1A | 4A | - | - |
Multi-Phase Buck Converters | Yes | Yes | Yes | Yes | No | No |
Max Current per Multi-Phase | 4A | 6A | 10A | 16A | - | - |
LDO1/ LSW | 0.3A | 0.3A | - | - | 0.3A | 0.3A |
LDO2/ LSW | 0.3A | 0.3A | - | - | 0.3A | 0.3A |
LDO3/ LSW | - | - | - | - | 0.4A | 0.4A |
LDO4/ LSW | - | - | - | - | 0.4A | 0.4A |
I2C | Yes | Yes | Yes | Yes | Yes | Yes |
Push/Enable Pin | No | No | No | No | Yes | Yes |
User-Programmable | No | No | No | No | No | Yes |