SLVAFR7 February 2024 TPS65219-Q1 , TPS6521905-Q1
The FlexPower product line (LP8732-Q1, LP8733-Q1, LP8752x-Q1, and LP8756x-Q1) is a second option for flexible, optimized PMICs for processor attach. FlexPower devices offer automotive-grade features with multi-phase configurability, making them designed for a variety of systems on a chip. FlexPower PMICs have the scalability of discrete components, as well as the sequencing and monitoring features of a PMIC. The scalability enables all rails to be utilized strategically and optimized for a specific system.
With 2-4 buck converters per device, FlexPower PMICs are small and can be combined to expand their power rail count to match the system’s exact requirements. Their flexible configurability allows for optimized regulator usage. Additionally, I2C configurability allows programming of settings at start-up. FlexPower PMICs are an optimized portfolio for reducing the power footprint and improving the board layout with helpful scalability and minimized device count.
Contact your local TI sales for additional support and resources.
Processor Vendor | Processor Family | TI PMIC Design | Available Resources |
---|---|---|---|
Texas Instruments |
Sitara AM62x-Q1 |
TPS65219-Q1 | |
Sitara AM62A/P-Q1 | TPS65224-Q1 | ||
Jacinto DRA78x | TPS65219-Q1 | ||
SemiDrive | X9SP |
LP87521-Q1 LP87562/3-Q1 |
|
X9P/U |
LP87521/4-Q1 LP87561/2-Q1 LP8732-Q1 |
||
X9H |
LP87523-Q1 LP87565-Q1 |
||
X9CC |
LP87524-Q1 LP87565-Q1 LP8732-Q1 |
|
|
NXP | i.MX 8 / 9 |
TPS65219-Q1 Or LP875640-Q1 LP8733-Q1 |
|
Renesas | R-Car M3/W/N |
LP87565-Q1 LP8732-Q1 LP87334A-Q1 |
|
R-Car D3 |
LP87524-Q1 |
||
R-Car H3 |
LP87561-Q1 LP87562-Q1 LP87524-Q1 |
||
Telechips | TCC8050/53 |
LP87563-Q1 LP8733-Q1 |
|
TCC8059 |
LP87563-Q1 LP87524-Q1 |
||
TCC803x |
TPS65219-Q1 TPS65224-Q1 Or TPS6593-Q1 |
||
MediaTek | MT2712 | TPS6593-Q1 | |
MT2712P/S/H/E |
LP87563-Q1 TPS65917-Q1 |
||
MT2712M |
TPS65919-Q1 LP8733-Q1 |
||
MT2712C |
TPS65919-Q1 LP87522-Q1 |
||
AutoChips | AC8015 |
LP87522-Q1 LP8732-Q1 |
|
AC8025 | TPS6593-Q1 |