SLVAFU5 July   2024 LP87521-Q1 , LP87562-Q1 , LP87563-Q1 , TPS62811-Q1 , TPS745-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Design Parameters
  6. Power Design
  7. Sequencing
    1. 4.1 Startup
    2. 4.2 Shutdown
  8. Schematic
  9. Compatibility with X9HP
  10. Software Drivers
  11. Recommended External Components
  12. Summary
  13. 10References

Recommended External Components

Assuming 1mm keep-out around each component, and multiplying by component count

Table 8-1 Bill of Materials
COUNT VENDOR PART NUMBER SYSTEM COMPONENT W (mm) L (mm) H (mm) UNIT AREA TOTAL BOARD AREA
3 TI LP875x-Q1 Configurable 4-phase Buck 4 4.5 0.9 27.5 82.5
12 Murata DFE252012PD-R47M LP875x Inductor 0.47µH, Imax 4.0A, Rdc typ 21mOhm 2.5 2 1.2 10.5 126
12 Murata GCM21BR71A106KE22 LP875x SMPS Input Capacitor 10µF, 10V, 10% 2 1.25 1.25 6.75 81
24 Murata GCM21BD70J226ME35 LP875x SMPS Output Capacitor 22µF, 10V, 10% 2 1.25 1.25 6.75 162
3 Murata GCM155R71C104KA55D LP875x Input Capacitor 0.1µF, 16V, 10% 1 0.5 0.5 3 9
5 TI TPS74501-Q1 Low Dropout Regulator (adjustable) 2 2 0.8 9 45
5 Murata GCM188R71C105KA64D Input Capacitor 1µF 1 0.5 0.5 3 15
15 Output voltage set/PG resistor 1 0.5 0.5 3 45
5 Murata GRT155C71A225KE13 Output Capacitor 2.2µF 1 0.5 0.5 3 15
1 TI TPS628501-Q1 Buck Converter 3 2 0.8 12 12
1 Murata DFE252012PD-R47M Inductor 0.47µH, Imax 4.0A, Rdc typ 21mOhm 2.5 2 1.2 10.5 10.5
1 Murata GCM21BD70J226ME35 Input Capacitor 22µF, 10V, 10% 2 1.25 1.25 6.75 6.75
2 Murata GCM21BD70J226ME35 Output Capacitor 22µF, 10V, 10% 2 1.25 1.25 6.75 13.5
2 Frequency set/PG resistor 1 0.5 0.5 3 6
1 TI TPS6281120-Q1 Buck Converter 3 2 0.8 12 12
1 Murata DFE252012PD-R47M Inductor 0.47µH, Imax 4.0A, Rdc typ 21mOhm 2.5 2 1.2 10.5 10.5
1 Murata GCM21BD70J226ME35 Input Capacitor 22µF, 10V, 10% 2 1.25 1.25 6.75 6.75
2 Murata GCM21BD70J226ME35 Output Capacitor 22µF, 10V, 10% 2 1.25 1.25 6.75 13.5
1 Murata GRT155R71H472KE01 CSS capacitors 1 0.5 0.5 3 3
4 Config resistor 1 0.5 0.5 3 12
1 Murata GCM21BR71A106KE22 Output Capacitor 10µF, 10V, 10% 2 1.25 1.25 6.75 6.75
1 TI TLV76733-Q1 Low Dropout Regulator 3 3 1 16 16
1 Murata GCM188R71C105KA64D Input Capacitor 1µF 1 0.5 0.5 3 3
1 Murata GCM188R71C105KA64D Input Capacitor 1µF 1 0.5 0.5 3 3
TOTAL 715.75mm2
Routing area calculated with 0.3 routing factor 306.75mm2
Total estimated area 1022.5mm2