SLVK116 July 2022 TPS22919-Q1
A fully-compliant anechoic chamber and equipment is used for this testing and is carried out according to CISPR-25 test specifications.
For CE and RE measurements, an ultra-low-IQ LDO (TPS7B8250QKVURQ1) was used to step down the 12-V input supply (car battery) to 5-V, a voltage within the input voltage range of the load switch. The LDO has a maximum output current of 300-mA, hence the 200-mA maximum testing condition.