SLVK145 august 2023 TPS7H2201-SEP
PRODUCTION DATA
The purpose of this study was to characterize the effect of heavy-ion irradiation on the Single-Event-Effect (SEE) performance of the TPS7H2201-SEP eFuse. Heavy-ions with LETEFF = 48 MeV∙cm2/mg were used for the SEE test campaign. Flux of 105ions/cm2∙s and fluences ranging from 9.97 × 106 to 1 × 107 ions/cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H2201-SEP is SEL and SEB/SEGR free up to LETEFF = 48 MeV∙cm2/mg up to 7 V when using 109Ag heavy-ions. The device is SET-free up to LETEFF = 48 MeV∙cm2/mg, which shows the robustness of the device to SET over the whole electrical and radiation range. CREME96-based worst-week event-rate calculations for LEO (ISS) and GEO orbits are shown for reference.