SLVK182 December 2024 DRV8351-SEP
A step stress (10k, 20k, 30k and 50k) test method was used to determine the TID hardness level. That is, after a predetermined TID level was reached, an electrical test was performed on a given sample of parts to verify that the units are within specified data sheet electrical test limits.
Table 2-1 lists the serialized samples used for TID characterization.
Control Group | HDR = Dose Rate = 177.47rad(Si)/s | |||
---|---|---|---|---|
Total Samples: 5 | Total Samples: 25 | |||
Exposure Levels | ||||
10krad (Si) | 20krad(Si) | 30krad(Si) | 40krad(Si) | 50krad (Si) |
Biased | Biased | Biased | Biased | Biased |
1 - 5 | 6 - 10 | 11 - 15 | 21 - 25 | 26 - 30 |