The DRV8833 device provides a dual bridge motor driver solution for toys, printers, and other mechatronic applications.
The device has two H-bridge drivers, and can drive two DC brush motors, a bipolar stepper motor, solenoids, or other inductive loads.
The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.
Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. A low-power sleep mode is also provided.
The DRV8833 is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8833 | TSSOP (16) | 5.00 mm × 4.40 mm |
HTSSOP (16) | 5.00 mm × 4.40 mm | |
WQFN (16) | 4.00 mm × 4.00 mm |
Changes from D Revision (March 2015) to E Revision
Changes from C Revision (January 2013) to D Revision
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS |
||
---|---|---|---|---|---|
NAME | WQFN | HTSSOP, TSSOP |
|||
POWER AND GROUND | |||||
GND | 11 PPAD |
13 | — | Device ground. HTSSOP package has PowerPAD. | Both the GND pin and device PowerPAD must be connected to ground. |
VINT | 12 | 14 | — | Internal supply bypass | Bypass to GND with 2.2-μF, 6.3-V capacitor. |
VM | 10 | 12 | — | Device power supply | Connect to motor supply. A 10-µF (minimum) ceramic bypass capacitor to GND is recommended. |
VCP | 9 | 11 | IO | High-side gate drive voltage | Connect a 0.01-μF, 16-V (minimum) X7R ceramic capacitor to VM. |
CONTROL | |||||
AIN1 | 14 | 16 | I | Bridge A input 1 | Logic input controls state of AOUT1. Internal pulldown. |
AIN2 | 13 | 15 | I | Bridge A input 2 | Logic input controls state of AOUT2. Internal pulldown. |
BIN1 | 7 | 9 | I | Bridge B input 1 | Logic input controls state of BOUT1. Internal pulldown. |
BIN2 | 8 | 10 | I | Bridge B input 2 | Logic input controls state of BOUT2. Internal pulldown. |
nSLEEP | 15 | 1 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode and reset all internal logic. Internal pulldown. |
STATUS | |||||
nFAULT | 6 | 8 | OD | Fault output | Logic low when in fault condition (overtemperature, overcurrent) |
OUTPUT | |||||
AISEN | 1 | 3 | IO | Bridge A ground / ISENSE | Connect to current sense resistor for bridge A, or GND if current control not needed |
BISEN | 4 | 6 | IO | Bridge B ground / ISENSE | Connect to current sense resistor for bridge B, or GND if current control not needed |
AOUT1 | 16 | 2 | O | Bridge A output 1 | Connect to motor winding A |
AOUT2 | 2 | 4 | O | Bridge A output 2 | |
BOUT1 | 5 | 7 | O | Bridge B output 1 | Connect to motor winding B |
BOUT2 | 3 | 5 | O | Bridge B output 2 |