SLVSB50C December 2011 – June 2020 TPS61087-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 1 | I/O | Compensation pin |
FB | 2 | I | Feedback pin |
EN | 3 | I | Shutdown control input. Connect this pin to logic high level to enable the device |
AGND | 4 | — | Analog ground |
PGND | 5 | — | Power ground |
SW | 6, 7 | I | Switch pin |
IN | 8 | I | Input supply pin |
FREQ | 9 | I | Frequency select pin. The power switch operates at 650 kHz if FREQ is connected to GND and at 1.2 MHz if FREQ is connected to IN. |
SS | 10 | O | Soft-start control pin. Connect a capacitor to this pin if soft start is needed. Open = no soft start |
Thermal Pad | — | Ground |