SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
The SPI master provides a serial interface to an optional, external flash memory. The optional flash memory can be used to store code patches and or device configurations. The recommended memory is the W25X05CL (64 KB) serial-flash memory. A memory of at least (24 KB) is required for the TPS65982BB device (shared or unshared) if device configuration and patch memory features are used. See the SPI Master Interface section for more information.