SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD_MAIN | Thermal shutdown temperature of the main thermal shutdown | Temperature rising | 145 | 160 | 175 | °C |
TSDH_MAIN | Thermal shutdown hysteresis of the main thermal shutdown | Temperature falling | 20 | °C | ||
TSD_PWR | Thermal shutdown temperature of the power-path block | Temperature rising | 135 | 150 | 165 | °C |
TSDH_PWR | Thermal shutdown hysteresis of the power-path block | Temperature falling | 37 | °C | ||
TSD_DG | Programmable thermal shutdown detection deglitch time | 0.1 | ms |