SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The TPS25814 will adjust its current advertisement and its current limit when the CHG_HI pin changes state. When the CHG_HI pin is high, the TPS25814 will limit its current advertisement to the minimum current value. When the pin is low, the maximum current is advertised. The ADCIN2 pin is used to configure the minimum and maximum current (see Pin Strapping to Configure Default Behavior). To enable this behavior, the ADCIN1 must be set to enable SPM (see Pin Strapping to Configure Default Behavior). Note that until the SINK pin is asserted, the TPS25814 will set its Type-C current advertisement to USB default current.
ADCIN1[0] | CHG_HI pin state | Current Advertisement and Current Limit |
---|---|---|
1 | Low | Maximum Current (1.5 A or 3.0 A depending on ADCIN2) |
1 | High | Minimum Current (USB default or 1.5 A depending on ADCIN2) |
0 | High or Low | Maximum Current (1.5 A or 3.0 A depending on ADCIN2) |