SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The TPS25814 is a fully-integrated USB Type-C Source management device providing cable plug and orientation detection for USB Type-C receptacle. The TPS25814 may also control an attached super-speed multiplexer to simultaneously support USB data .
The TPS25814 is divided into several main sections: the cable plug and orientation detection circuitry, the port power switches, the power management circuitry and the digital core.
The cable plug and orientation detection analog circuitry automatically detects a USB Type-C cable plug insertion and also automatically detects the cable orientation. For a high-level block diagram of cable plug and orientation detection, a description of its features and more detailed circuitry, see the Cable Plug and Orientation Detection.
The port power switches provide power to the VBUS pin and also to the CC1 or CC2 pins based on the detected plug orientation. For a high-level block diagram of the port power switches, a description of its features and more detailed circuitry, see the Power Paths.
The TPS25814 has a I2C slave port to be controlled by host processor (see the I2C Interface).
The TPS25814 also integrates a thermal shutdown mechanism and runs off of accurate clocks provided by the integrated oscillator.