SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The TPS25814 has an I2C slave interface port: I2C_EC . I2C port I2C_EC is comprised of the I2C_EC_SDA, I2C_EC_SCL, and I2C_EC_IRQ pins. These interfaces provide general status information about the TPS25814, as well as the ability to control the TPS25814 behavior, and providing information about connections detected at the USB-C receptacle.
I2C Bus | Type | Typical Usage |
---|---|---|
I2C_EC | Slave | Connect to an Embedded Controller (EC). |