SLVSEZ5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Type-C Source (Rp pull-up) | ||||||
VOC_3.3 | Unattached CCy open circuit voltage while Rp enabled, no load | VLDO_3V3 > 2.302 V, RCC = 47 kΩ | 1.85 | V | ||
VOC_5 | Attached CCy open circuit voltage while Rp enabled, no load | VPP5V > 3.802 V, RCC = 47 kΩ | 2.95 | V | ||
IRev | Unattached reverse current on CCy | VCCy = 5.5V, VCCx = 0V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 3.8 V , measure current into CCy | 10 | µA | ||
VCCy = 5.5V, VCCx = 0V, VLDO_3V3_UVLO < VLDO_3V3 < 3.6 V, VPP5V = 0, TJ≤85oC, measure current into CCy | 10 | |||||
IRpDef | current source - USB Default | 0 < VCCy < 1.0 V, measure ICCy | 64 | 80 | 96 | µA |
IRp1.5 | current source - 1.5A | 4.75 V < VPP5V < 5.5 V, 0 < VCCy < 1.5 V, measure ICCy | 166 | 180 | 194 | µA |
IRp3.0 | current source - 3.0A | 4.75 V < VPP5V < 5.5 V, 0 < VCCy < 2.45 V, measure ICCy | 304 | 330 | 356 | µA |