This memo documents issues found with TPS546E25 and TPS546C25 advanced product silicon, which differ from the respective data sheets as mentioned in the errata items below. Each issue has a description, a system impact, a mitigation, and a disposition. The devices are 4V to 18V input, 50A and 35A step-down converters with PMBus® and telemetry, available in a 5x6mm or 4x5mm package. The preliminary data sheets are downloaded by clicking the following links.
TPS546E25: 4V to 18V input, 50A step-down converter in 5x6mm QFN package
TPS546C25: 4V to 18V input, 35A step-down converter in 4x5mm QFN package
Evaluation modules are available to aid in the development of the design and are orderable in the product folder of each device.
PMBus® is a registered trademark of SMIF, Inc..
All trademarks are the property of their respective owners.
Although the PTPS546E25RXXR and PTPS546C25RXXR are functional, please be aware that the samples available are preliminary and the devices are not released to full production.