SLVU151A April 2013 – August 2021 TPS54350 , TPS54550
The TPS54550EVM-158 response to load transients is shown in Figure 4-4. The current step is from 25% to 75% of maximum rated load. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.