SLVU192B February   2007  – January 2022 TPS40077

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40077EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R3 and R13)
    2. 3.2 Disable (J3)
    3. 3.3 Test Set Up
      1. 3.3.1 Equipment
        1. 3.3.1.1 Voltage Source
        2. 3.3.1.2 Meters
        3. 3.3.1.3 Loads
        4. 3.3.1.4 Oscilloscope
        5. 3.3.1.5 Recommended Wire Gauge
    4. 3.4 Equipment Setup
      1. 3.4.1 Procedure
      2. 3.4.2 Diagram
    5. 3.5 Start-Up/Shut Down Procedure
    6. 3.6 Control Loop Gain and Phase Measurement Procedure
    7. 3.7 Equipment Shutdown
  5. 4TPS40077EVM Typical Performance Data and Characteristic Curves
    1. 4.1 Efficiency
    2. 4.2 Line and Load Regulation
    3. 4.3 Output Ripple
    4. 4.4 Transient Response
    5. 4.5 Bode Plot
  6. 5EVM Assembly Drawings and Layout
  7. 6List of Materials
  8. 7Revision History

Equipment Setup

Figure 3-3 shows the basic recommended test set up to evaluate the TPS40077EVM-001. Note that although the return for J1 and J2 are the same, the connections should remain separate as shown in Figure 3-2.