SLVU192B February 2007 – January 2022 TPS40077
The TPS40077EVM-001 provides a Disable input (J3) that allows the user to evaluate the Enable/Disable function of the TPS40077. When a short is applied across the pins of J3, the TPS40077 controller is disabled and the EVM shuts down. When the TPS40077 is disabled, both FET drivers are off.