SLVU192B February 2007 – January 2022 TPS40077
The regulated output voltage can be adjusted within a limited range by changing the ground resistors in the feedback resistor-divider (R3, R13).
Table 3-1 contains common values for R3 and R13 to generate popular output voltages. The TPS40077EVM-001 is stable through these output voltages but the efficiency can suffer as the power stage is optimized for the 1.8-V output.
VOUT | R3 | R13 |
---|---|---|
1.2 V | 9.53 kΩ | 62.0 kΩ |
1.5 V | 5.36 kΩ | 140 kΩ |
1.8 V | 4.42 kΩ | 24.9 kΩ |
2.5 V | 2.37 kΩ | 71.5 kΩ |
3.3 V | 1.60 kΩ | 220 kΩ |