SLVU379A August 2010 – August 2021 TPS54521
This section shows a thermal image of the TPS54521EVM-607 running at 12 V input and 5 A load and a graph showing the junction temperature vs. output current of the EVM circuit. There is no air flow and the ambient temperature is 25°C. The peak temperature of the IC (91.9°C) is below the maximum recommended operating condition listed in the data sheet of 125°C.