SLVU435A February 2011 – January 2022 TPS53126
The reference designators refer to the schematic in Figure 3-1 and assembly locations in Figure 8-1 and Figure 8-2. Components with a quantity of 0 listed are not populated on the PCB but are provided for reference.
Qty | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
0 | C1 | Capacitor, Aluminum, 25V, 20% | 0.328 x 0.390 inch | Std | Std | |
0 | C12, C19, C20, C21 | Capacitor, Ceramic | 0603 | Std | Std | |
1 | C15 | 4.7 µF | Capacitor, Ceramic, 10V, X5R, 20% | 0805 | Std | Std |
1 | C16 | 1 µF | Capacitor, Ceramic, 16V, X5R, 20% | 0805 | Std | Std |
4 | C2, C3, C4, C5 | 10 µF | Capacitor, Ceramic, 25V, X5R, 20% | 1210 | Std | Std |
0 | C22, C24 | Capacitor, Ceramic, 25V, X7R, 20% | 0603 | Std | Std | |
1 | C23 | 1000 pF | Capacitor, Ceramic, Low Inductance, 16V, X7R, 20% | 0603 | Std | Std |
2 | C6, C11 | 0.1 µF | Capacitor, Ceramic, 50V, X5R, 10% | 0603 | Std | Std |
6 | C7, C9, C10, C14, C17, C18 | 47 µF | Capacitor, Ceramic, 6.3V, X5R, 20% | 1206 | Std | Std |
0 | C8, C13 | 330 µF | Capacitor, PXE, 4.0V, 15-mΩ, 20% | 7343 (D) | APXE4R0ARA331MF61G | NIPPON CHEMI-CON |
2 | D1, D2 | BAT54XV2T1G | Diode, Schottky, 200 mA, 30 V | SOD523 | BAT54XV2T1G | On Semi |
3 | J1, J2, J3 | ED120/2DS | Terminal Block, 2-pin, 15-A, 5.1mm | 0.40 x 0.35 inch | ED120/2DS | OST |
2 | L1, L2 | 3.3 µH | Inductor, SMT Chip Coil, ±30% | 8 x 8mm | LQH88PN3R3N38 | Murata |
4 | Q1, Q2, Q3, Q4 | CSD17507Q5A | MOSFET, N-Chan, 30V, 65A, 11.8mΩ | QFN-8 POWER | CSD17507Q5A | TI |
1 | R1 | 1.40k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
2 | R11, R12 | 5.11 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R13 | 332 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R14 | 0 | Resistor, Chip, 1/16W, 5% | 0603 | Std | Std |
0 | R15, R16 | Resistor, Chip, 1/8W, 5% | 0603 | Std | Std | |
2 | R17, R18 | 2.00 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
0 | R2, R7, R9 | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std | |
1 | R3 | 3.32k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
4 | R4, R6, R8, R10 | 10.0k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R5 | 12.1k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
3 | SW1, SW2, SW3 | G12AP-RO | Switch, ON-ON Mini Toggle | 0.28 x 0.18" | G12AP-RO | Nikkai |
4 | TP1, TP2, TP5, TP11 | 5012 | Test Point, White, Thru Hole | 0.125 x 0.125 inch | 5012 | Keystone |
1 | TP10 | 5013 | Test Point, Orange, Thru Hole | 0.125 x 0.125 inch | 5013 | Keystone |
3 | TP3, TP4, TP6 | 5011 | Test Point, Black, Thru Hole | 0.125 x 0.125 inch | 5011 | Keystone |
2 | TP7, TP8 | 5014 | Test Point, Yellow, Thru Hole | 0.125 x 0.125 inch | 5014 | Keystone |
1 | TP9 | 5010 | Test Point, Red, Thru Hole | 0.125 x 0.125 inch | 5010 | Keystone |
1 | U1 | TPS53126RGET | IC, Dual Synchronous Step-Down Controller for Low-Voltage Power Rails | QFN-24 | TPS53126RGET | TI |
1 | – | PCB, 2.70" x 3.50" x 0.063" FR-4 | 2.7" x 3.5" | HPA600 | Any |