SLVU435A
February 2011 – January 2022
TPS53126
Trademarks
1
Introduction
1.1
Description
1.2
Applications
1.3
Features
2
Electrical Performance Specifications
3
Schematic
4
Connector and Test Point Descriptions
4.1
Enable Switches – SW1 and SW2
4.2
Switching Frequency Select Switch – SW3
4.3
Test Point Descriptions
4.3.1
Input Voltage Monitoring –TP3 and TP9
4.3.2
Channel-1 Output Voltage Monitoring – TP4 and TP8
4.3.3
Channel-2 Output Voltage Monitoring – TP6 and TP7
4.3.4
Switching Node Monitoring – TP3, TP5, and TP11
4.3.5
5-V Regulator Output Monitoring – TP3 and TP10
5
Test Setup
5.1
Equipment
5.1.1
Voltage Source
5.1.2
Meters
5.1.3
Loads
5.1.4
Oscilloscope and Probe
5.1.5
Recommended Wire Gauge
5.1.6
Other Test Equipment
5.2
Recommended Setup
6
Test Procedure
6.1
Start-up Procedure
6.2
Line/Load Regulation and Efficiency Measurement Procedure
6.3
Output Ripple Voltage Measurement Procedure
6.4
Shutdown Procedure
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Line and Load Regulation
7.3
Output Voltage Ripple
7.4
Switch Node Waveforms
8
EVM Assembly Drawings and Layout
9
Bill of Materials
10
Revision History
7.2
Line and Load Regulation
Figure 7-3
Output Voltage vs Load (V
IN
= 8 V–22 V, V
OUT1
= 1.05 V, I
OUT1
= 0 A–4 A)
Figure 7-4
Output Voltage vs Load (V
IN
= 8 V–22 V, V
OUT2
= 1.8 V, I
OUT2
= 0 A–4 A)