SLVU435A
February 2011 – January 2022
TPS53126
Trademarks
1
Introduction
1.1
Description
1.2
Applications
1.3
Features
2
Electrical Performance Specifications
3
Schematic
4
Connector and Test Point Descriptions
4.1
Enable Switches – SW1 and SW2
4.2
Switching Frequency Select Switch – SW3
4.3
Test Point Descriptions
4.3.1
Input Voltage Monitoring –TP3 and TP9
4.3.2
Channel-1 Output Voltage Monitoring – TP4 and TP8
4.3.3
Channel-2 Output Voltage Monitoring – TP6 and TP7
4.3.4
Switching Node Monitoring – TP3, TP5, and TP11
4.3.5
5-V Regulator Output Monitoring – TP3 and TP10
5
Test Setup
5.1
Equipment
5.1.1
Voltage Source
5.1.2
Meters
5.1.3
Loads
5.1.4
Oscilloscope and Probe
5.1.5
Recommended Wire Gauge
5.1.6
Other Test Equipment
5.2
Recommended Setup
6
Test Procedure
6.1
Start-up Procedure
6.2
Line/Load Regulation and Efficiency Measurement Procedure
6.3
Output Ripple Voltage Measurement Procedure
6.4
Shutdown Procedure
7
Performance Data and Typical Characteristic Curves
7.1
Efficiency
7.2
Line and Load Regulation
7.3
Output Voltage Ripple
7.4
Switch Node Waveforms
8
EVM Assembly Drawings and Layout
9
Bill of Materials
10
Revision History
6.2
Line/Load Regulation and Efficiency Measurement Procedure
Set up TPS53126EVM-600 per
Section 5.2
.
Start up the TPS53126EVM-600 per
Section 6.1
.
Adjust VIN to desired value between 8 Vdc and 22 Vdc.
Adjust LOAD1/LOAD2 to desired load between 0 Adc and 4 Adc.
Read input voltage, output voltage, and input current from V1, V2/V3, and A1, respectively.
Shut down the TPS53126EVM-600 per
Section 6.4
.