SLVU437B October 2011 – June 2021 TPS62130 , TPS62131 , TPS62132 , TPS62133 , TPS62140 , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62151 , TPS62152 , TPS62153
Count | ||||||||
---|---|---|---|---|---|---|---|---|
-001 | -002 | -003 | RefDes | Value | Description | Size | Part Number | MFR |
1 | 1 | 1 | C1 | 10 µF | Capacitor, Ceramic, 25V, X5R, 20% | 1210 | Std | Std |
1 | 1 | 1 | C3 | 22 µF | Capacitor, Ceramic, 6.3V, X5R, 20% | 0805 | Std | Std |
1 | 1 | 1 | C5 | 3300 pF | Capacitor, Ceramic, 25V, X7R, 10% | 0603 | Std | Std |
1 | 1 | 1 | C6 | 68 µF | Capacitor, Tantalum, 35V, 68uF, ±20% | 7361[V] | TPSV686M035R0150 | AVX |
1 | 0 | 0 | C7 | 0.1 µF | Capacitor, Ceramic, 25V, X5R, 20% | 0603 | Std | Std |
1 | 0 | 0 | L1 | 1.0 µH | Inductor, Power, 5.1A, ±20% | 0.165 x 0.165 inch | XFL4020-102ME | Coilcraft |
0 | 1 | 1 | L1 | 2.2 µH | Inductor, Power, 3.5A, ±20% | 0.165 x 0.165 inch | XFL4020-222ME | Coilcraft |
1 | 1 | 1 | R1 | 1.21M | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 1 | 1 | R2 | 383k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 1 | 1 | R3 | 100k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | 0 | 0 | U1(1) | TPS62130ARGT | IC, 17V 3A Step-Down Converter in 3 mm x 3 mm QFN Package | 3 x 3 mm QFN | TPS62130ARGT | TI |
0 | 1 | 0 | U1(1) | TPS62140ARGT | IC, 17V 2A Step-Down Converter in 3 mm x 3 mm QFN Package | 3 x 3 mm QFN | TPS62140ARGT | TI |
0 | 0 | 1 | U1(1) | TPS62150ARGT | IC, 17V 1A Step-Down Converter in 3 mm x 3 mm QFN Package | 3 x 3 mm QFN | TPS62150ARGT | TI |