SLVU446B March 2011 – July 2021 TPS56221
TPS56221EVM-579 provides a test point for measuring the enable/soft-start voltage of the TPS56221 converter. This test point can be monitored to observe the start-up calibration waveform, soft-start ramp or fault time-out timing.
The enable/soft-start test point should not be actively driven from an external circuit, such as a logic output of another power supply.