SLVU446B March 2011 – July 2021 TPS56221
TPS56221EVM-579 is designed to use a regulated 12-V (8-V to 14-V) bus voltage to provide a regulated 1.0-V output at up to 25 A of load current. TPS56221EVM-579 is designed to demonstrate the TPS56221 high-current integrated FET converter in a typical space-limited, 12-V bus to low-voltage point-of-load application.