SLVU491A November 2011 – October 2021 TPS54294
A summary of the TPS54294EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VINx = 12 V and an output voltage of 1.2 V and 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VINx) | 4.5 | 12 | 18 | V | ||
Output voltages | VOUT1 | 1.2 | V | |||
VOUT2 | 3.3 | |||||
Operating frequency | VINx = 12 V, IOUTx = 1 A | 700 | kHz | |||
Output current range | 0 | 2 | A | |||
Line regulation, VOUT1 | IOUTx = 1 A, VINx= 4.5 V to 18 V | 0.040 | %/V | |||
Line regulation, VOUT2 | IOUTx = 1 A, VINx= 5 V to 18 V | 0.049 | %/V | |||
Load regulation, VOUT1 | VINx = 12 V, IOUTx = 0 A to 2 A | 0.375 | %/A | |||
Load regulation, VOUT2 | VINx = 12 V, IOUTx = 0 A to 2 A | 0.167 | %/A | |||
Over current limit, VOUTx | VINx = 12 V, Lx = 2.2 µH | 4 | A | |||
Output ripple voltage, VOUTx | VINx = 12 V, IOUTx = 2 A | 15 | mVPP | |||
Maximum efficiency, VOUT1 | VINx = 5 V, IOUTx= 0.4 A | 88.1% | ||||
Maximum efficiency, VOUT2 | VINx = 5 V, IOUTx= 0.3 A | 95.1% |