SLVU491A November 2011 – October 2021 TPS54294
The output voltage ripple of converter 2 on the TPS54294EVM is shown in Figure 4-12. The output current is the rated full load of 2 A.
The output voltage ripple of converter 2 on the TPS54294EVM at the start of the Eco-mode™ operation is shown in Figure 4-13 . The output current is reduced to around 200 mA.
The output voltage ripple of converter 2 on the TPS54294EVM during Eco-mode™ operation at no load is shown in Figure 4-14.