SLVU641A January 2012 – November 2021 TPS54120
This section shows a thermal image of the TPS54120 running at a 12-V input and 1-A load, 3.3-V LDO OUT, and 4.1-V switcher out. There is no air flow and the ambient temperature is 25°C. The peak temperature of the IC (56.4°C) is well below the maximum recommended operating condition listed in the data sheet of 150°C.