SLVU641A January 2012 – November 2021 TPS54120
Table 7-1 presents the bill of materials for the TPS54120 evaluation board.
COUNT | REFDES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR |
---|---|---|---|---|---|---|
5 | C1, C10, C12–C14 | 0.1 μF | Capacitor, Ceramic, 16 V, X7R, 10% | 0603 | STD | STD |
1 | C11 | 100 pF | Capacitor, Ceramic, 50 V, C0G, 5% | 0603 | STD | STD |
1 | C15 | 10 μF | Capacitor, Ceramic, 6.3 V, X7R, 10% | 1206 | STD | STD |
1 | C2 | 4.7 μF | Capacitor, Ceramic, 10 V, X7R, 10% | 1206 | STD | STD |
2 | C3, C7 | 0.01 μF | Capacitor, Ceramic, 25 V, X7R, 10% | 0603 | STD | STD |
1 | C4 | 100 μF | Capacitor, Ceramic, 6.3 V, 20%, X5R | 1812 | STD | STD |
1 | C5 | 10 μF | Capacitor, Ceramic, 25 V, X5R, 10% | 0805 | STD | STD |
1 | C6 | 330 pF | Capacitor, Ceramic, 25 V, X7R, 10% | 0603 | STD | STD |
1 | C8 | 0.047 μF | Capacitor, Ceramic, 25 V, X7R, 10% | 0603 | STD | STD |
1 | C9 | 47 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1210 | STD | STD |
6 | J1-4, J6-7 | PEC02SAAN | Header, Male 2-pin, 100-mil spacing | 0.100 inch × 2 | PEC02SAAN | Sullins |
0 | J5, J8 | Open | Connector, SMT Straight, Jack Receptacle | 0.250 SQ | 142-0711-201 | Johnson |
1 | JP1 | PEC03SAAN | Header, Male 3-pin, 100-mil spacing | 0.100 inch × 3 | PEC03SAAN | Sullins |
2 | JP2–3 | PEC02SAAN | Header, Male 2-pin, 100-mil spacing | 0.100 inch × 2 | PEC02SAAN | Sullins |
1 | L1 | 22 μH | Inductor, SMT, Power Choke 1.1 A, ±20% | 4838 | 74408943220 | WE |
1 | R1 | 30.9 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
2 | R2, R6 | 10.0 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R3 | 100 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R4 | 2.20 k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R5 | 41.2 K | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
5 | TP1-5 | 5002 | Test Point, White, Thru Hole Color Keyed | 0.100 × 0.100 inch | Keystone | |
1 | U1 | TPS54120RGY | IC, Integrated SWITCHER and LDO Low Noise 1-A Power Supply | QFN-24 | TPS54120RGY | TI |
3 | — | Shunt, 100-mil, Black | 0.100 | 929950-00 | 3M | |
1 | PCB, 2.0" × 1.5" × 0.031" | PWR103 | Any |