SLVU834A January 2013 – October 2021 TPS54239E
A summary of the TPS54239EEVM-056 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 23 | V | ||
Output voltage | 1.05 | V | ||||
Operating frequency | VIN = 12 V, IO = 1.5 A | 600 | kHz | |||
Output current range | 0 | 2 | A | |||
Line regulation | IO = 1 A | +0.7/–0.3 | % | |||
Load regulation | VIN = 12 V | +0.8, –0.1 | % | |||
Overcurrent limit | VIN = 12 V, LO = 2.2 µH | 2.5 | 3.1 | 4.6 | A | |
Output ripple voltage | VIN = 12 V, IO = 2 A | 10 | mVPP | |||
Maximum efficiency | VIN = 5 V, IO= 0.5 A | 88 | % |