SLVU890A April 2013 – August 2021 TPS54531
A summary of the TPS54531EVM-530 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 8 | 12 | 28 | V | ||
Output voltage | 5 | V | ||||
Operating frequency | 570 | kHz | ||||
Output current range | 0 | 5 | A | |||
Line regulation | IO = 2.5 A | ±0.06 | % | |||
Load regulation | VIN = 12 V | ±0.1 | % | |||
Overcurrent limit | VIN = 12 V, | 5.5 | 8.5 | A | ||
Output ripple voltage | VIN = 12 V, IO = 5 A | 15 | mVPP | |||
Maximum efficiency | VIN = 8 V, IO= 0.7 A | 95.3 | % |