SLVU957A September 2019 – November 2021 BQ76922
This section summarizes the performance specifications of the BQ76922 circuit module in its default 5-cell series FET configuration.
Typical voltage depends on the number of cells configured. Typical current depends on the application. Board cooling may be required for continuous operation at or below maximum current.
Specification | Min | Typ | Max | Unit |
---|---|---|---|---|
Input voltage BATT+ with respect to BATT– | 6 | – | 22 | V |
Continuous charge or discharge current | 0 | – | 10 | A |
Operating temperature range | 20 | 25 | 30 | °C |