SLVUAK9A December 2015 – May 2021 TPS65265
Power-up with dedicated enable pin:
Six bucks power sequence schemes with the pre-defined power up and power down sequence, shown in Table 5-1.
Mode | EN1 | EN2 | EN3 | Start Sequencing | Shutdown Sequencing |
---|---|---|---|---|---|
Low | High | High | Used to start/stop bucks in sequence | buck1→buck2→buck3 | Buck3→buck2→buck1 |
Low | Low | High | Buck2→buck1→buck3 | Buck3→buck1→buck2 | |
Low | High | Low | Buck2→buck3→buck1 | Buck1→buck3→buck2 | |
High | High | High | Buck1→buck3→buck2 | Buck2→buck3→buck1 | |
High | Low | High | Buck3→buck1→buck2 | Buck2→buck1→buck3 | |
High | High | Low | Buck3→buck2→buck1 | Buck1→buck2→buck3 | |
High/Low | Low | Low | Reserved | Reserved | Reserved |