SLVUAM8B December 2015 – August 2021 TPS54A20
The EVM thermal image is shown in Figure 2-15. The input voltage is 12 V and the output current is 10A. The EVM was allowed to operate at full 10 A load for > 45 minutes before the image was captured.