SLVUAW9C September 2016 – February 2020 UCD90320
The read/write block common command returns detail information of the first fault.
Clearing the Log: Writing a block whose data bytes are all 0x00 clears BLACK BOX log entries. Nonzero values in any data byte returns a NACK due to Invalid Data. Clearing the black box log will allow to re-log the same GPI fault in both blackbox log and normal fault log.
Byte Number
(Write) |
Byte Number
(Read) |
Payload Index | Description | |
---|---|---|---|---|
0 | CMD = B5 | |||
1 | 0 | BYTE_COUNT =18 | ||
2 | 1 | 0 | Bit | Description |
0 | paged or non-paged fault | |||
1: | first fault log valid(1)/not valid(0) | |||
2: | Reserved | |||
7:3 | fault_page_num | |||
3 | 2 | 1 | Days(low byte) | |
4 | 3 | 2 | Days(high byte)(1) | |
5 | 4 | 3 | Milliseconds(low byte)(2) | |
6 | 5 | 4 | Milliseconds(middle Byte) | |
7 | 6 | 5 | Milliseconds(middle high byte) | |
8 | 7 | 6 | Milliseconds(high byte) | |
Bit | Description | |||
7:3 | Fault Type see Table 52 | |||
2:0 | Milliseconds[26:24] | |||
9 | 8 | 7 | Fault Value(low byte) See Table 52 | |
10 | 9 | 8 | Fault Value(middle low byte) See Table 52 | |
11 | 10 | 9 | Fault Value(middle high byte) See Table 52 | |
12 | 11 | 10 | Fault Value(high byte) See Table 52 | |
13 | 12 | 11 | Bit | |
0 | Not Valid Log(0)/Valid Log(1)(3) | |||
7:1 | Reserved bits | |||
14 | 13 | 12 | GPO status bit mask | |
Bit | Description | |||
7:0 | GPO[7-0] | |||
15 | 14 | 13 | Bit | Description |
7:0 | GPO[15-8] | |||
16 | 15 | 14 | GPI status bit mask (low byte). | |
Bit | Description | |||
7:0 | GPI[7-0] | |||
17 | 16 | 15 | GPI status bit mask (middle byte) | |
Bit | Description | |||
7:0 | GPI[15-8] | |||
18 | 17 | 16 | GPI status bit mask (high byte) | |
Bit | Description | |||
7:0 | GPI[23-16] | |||
19 | 18 | 17 | GPI status bit mask(high byte) | |
Bit | Description | |||
7:0 | GPI[31-24] |