SLVUAW9C September 2016 – February 2020 UCD90320
The block read-only paged command returns warning status and monitored values for a given rail.
Byte Number
(Write) |
Byte Number
(Read) |
Payload Index | Description | |
---|---|---|---|---|
0 | CMD = B7 | |||
1 | 0 | BYTE_COUNT = 7 | ||
2 | 1 | 0 | Warning status (see Table 15) | |
3 | 2 | 1 | Monitored voltage value [low byte] | |
4 | 3 | 2 | Monitored voltage value [high byte] | |
5 | 4 | 3 | Monitored current value [low byte] | |
6 | 5 | 4 | Monitored current value [high byte] | |
7 | 6 | 5 | Monitored temperature value [low byte] | |
8 | 7 | 6 | Monitored temperature value [high byte] |
Description | Value Units | Description |
---|---|---|
Voltage Rail | Voltage | LINEAR16 |
Current Rail | Current | LINEAR11 |
Temperature Rail | Temperature | LINEAR11 |