SLVUAW9C September 2016 – February 2020 UCD90320
This command returns a binary array in the order shown in Table 44. The command sends information for all pages, even when some pages are not active. Log entries for inactive pages are reported as 0x00.
Byte Number
(Write) |
Byte Number
(Read) |
Payload
Index |
Description |
---|---|---|---|
0 | CMD = EA | ||
1 | 0 | BYTE_COUNT = 37 | |
2 | 1 | 0 | Non-Paged Faults |
3 | 2 | 1 | GPI Faults (Byte 0 – LSB) |
4 | 3 | 2 | GPI Faults (Byte 1) |
5 | 4 | 3 | GPI Faults (Byte 2) |
6 | 5 | 4 | GPI Faults (Byte 3 - MSB) |
7 | 6 | 5 | Page 0 Faults |
. . . | Page 1 Faults | ||
37 | 36 | 35 | . . . |
38 | 37 | 36 | Page 31 Faults |