SLVUAW9C September 2016 – February 2020 UCD90320
This Read/Write block common command configures the function of a given fault pin. This command allows pins to be configured as fault-influenced outputs. The state of the output pin is determined by any faults of a selection of rails. (F4h) GPI_FAULT_RESPONSES (MFR_SPECIFIC_36) shall also be called for the given pin to configure the proper response when a fault is detected on the fault bus. However when used TI Fusion GUI, it automatically call these two commands when FAULT_PIN_CONFIG is issued based on the inputs.
| Byte Number
(Write) |
Byte Number
(Read) |
Payload Index | Description |
|---|---|---|---|
| 0 | CMD = D0 | ||
| 1 | 0 | BYTE_COUNT = 33 | |
| 2 | 1 | 0 | Page Mask for Fault Pin 0(Byte 0 – LSB) |
| 3 | 2 | 1 | Page Mask for Fault Pin 0(Byte 1) |
| 4 | 3 | 2 | Page Mask for Fault Pin 0(Byte 2) |
| 5 | 4 | 3 | Page_Mask for fault Pin 0(Byte 3 – MSB) |
| 6 | 5 | 4 | Reserved(must be set to 0) |
| 7 | 6 | 5 | Reserved(must be set to 0) |
| 8 | 7 | 6 | Reserved(must be set to 0) |
| 9 | 8 | 7 | Reserved (must be set to 0) |
| 10 | 9 | 8 | Page Mask for Fault Pin 1(Byte 0 – LSB) |
| 11 | 10 | 9 | Page Mask for Fault Pin 1(Byte 1) |
| 12 | 11 | 10 | Page Mask for Fault Pin 1(Byte 2) |
| 13 | 12 | 11 | Page Mask for Fault Pin 1(Byte 3 - MSB) |
| 14 | 13 | 12 | Reserved(must be set to 0) |
| 15 | 14 | 13 | Reserved (must be set to 0) |
| 16 | 15 | 14 | Reserved (must be set to 0) |
| 17 | 16 | 15 | Reserved (must be set to 0) |
| 18 | 17 | 16 | Page Mask for Fault Pin 2(Byte 0 – LSB) |
| 19 | 18 | 17 | Page Mask for Fault Pin 2(Byte 1) |
| 20 | 19 | 18 | Page Mask for Fault Pin 2(Byte 2) |
| 21 | 20 | 19 | Page Mask for Fault Pin 2(Byte 3 - MSB) |
| 22 | 21 | 20 | Reserved (must be set to 0) |
| 23 | 22 | 21 | Reserved (must be set to 0) |
| 24 | 23 | 22 | Reserved (must be set to 0) |
| 25 | 24 | 23 | Reserved (must be set to 0) |
| 26 | 25 | 24 | Page Mask for Fault Pin 3(Byte 0 – LSB) |
| 27 | 26 | 25 | Page Mask for Fault Pin 3(Byte 1) |
| 28 | 27 | 26 | Page Mask for Fault Pin 3(Byte 2) |
| 29 | 28 | 27 | Page Mask for Fault Pin 3(Byte 3 - MSB) |
| 30 | 29 | 28 | Reserved(must be set to 0) |
| 31 | 30 | 29 | Reserved(must be set to 0) |
| 32 | 31 | 30 | Reserved(must be set to 0) |
| 33 | 32 | 31 | Reserved(must be set to 0) |
| 34 | 33 | 32 | Other Mask |