SLVUAW9C September 2016 – February 2020 UCD90320
When the Disable Until System Reset Release bit is set, the System Watchdog Reset function is temporarily disabled until the System Reset pin is de-asserted. This temporarily disabled state only applies when the device comes out of reset or when the System Watchdog Reset command is written.