SLVUAW9C September 2016 – February 2020 UCD90320
See Section 7 for byte format and details.
Enable pins are configured just like output pins. They are active once conditions dictate that a page must be enabled and inactive until then. The conditions are defined by the GPI Dependency Mask and the Page Dependency Mask in this command and the value given by the TON_DELAY command.
NOTE
The “input” mode is invalid for enable pins. Attempting to set the mode bits returns a NACK due to Invalid Data.