SLVUAW9C September 2016 – February 2020 UCD90320
This field defines the external ADC reference voltage and it follows LINEAR format defined in Section 2.2. The reference voltage should be between 2.4V and 3V with 0.01V resolution.