SLVUAW9C September 2016 – February 2020 UCD90320
This mask determines if the GPI state is inverted before being used for the given AND path. Setting the bit for a GPI to 1 causes the associated state to be inverted. Setting the bit to 0 has no effect.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
GPI31 | GPI30 | GPI29 | GPI28 | GPI27 | GPI26 | GPI25 | GPI24 | GPI23 | GPI22 | GPI21 | GPI20 | GPI19 | GPI18 | GPI17 | GPI16 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPI15 | GPI14 | GPI13 | GPI12 | GPI11 | GPI10 | GPI9 | GPI8 | GPI7 | GPI6 | GPI5 | GPI4 | GPI3 | GPI2 | GPI1 | GPI0 |